Catalog No. : DBRE330703000
Description: 30A,ILK,3P4W,MG,307,125/250V,XP
UPC: 708917314134
MaxGard Interlocked Receptacle, Explosion Proof, 30 Amp, 3 Pole 4 Wire, 125/250V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Explosion-proof waterproof circuit breaker interlocked receptacle O-ring sealed along with optional control contacts fully UL listed. |
|
Application |
For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Number of poles |
3 |