text.skipToContent text.skipToNavigation

Catalog No. : DBRE3304030K0

Description:  30A,ILK,3P4W,277/480V, 2 CNTRL

UPC: 708917336037

Explosion Proof Interlocked Receptacle - 30 AMP, 3P4W, 277/480V, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3