text.skipToContent text.skipToNavigation

Catalog No. : DBRE311103000

Description:  30A,ILK,2P3W,MG,111,115V XP

UPC: 708917342144

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 30A, Voltage 115V, 2 Poles 3 Wire, Breaker Trip Rating 30A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

115 VAC

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2