text.skipToContent text.skipToNavigation

Catalog No. : DBRE141410000

Description:  100A, ILK, 3P4W, 3PHASE 600V

UPC: 708917336075

Explosion Proof Interlocked Receptacle - 100 AMP, 3P4W, 600V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3