text.skipToContent text.skipToNavigation

Catalog No. : DBRE140407000

Description:  100A EX INTERLOCK,404, 70A BREAKER

UPC: 708917346562

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 3 Phase 480V, 3 Poles 4 Wire, Breaker Trip Rating 70A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amp

Voltage Rating

480 VAC

Material

Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3

Voltage

480-480 V