text.skipToContent text.skipToNavigation

Catalog No. : DBRE120710000

Description:  100A,ILK,2P3W,MG,250V,XP

UPC: 708917312680

Explosion-Proof Interlocked Receptacle with Circuit Breaker, Voltage 250V, Amperage 100A, 2 Poles 3 Wires, Standard Bushing I.D. 1-11/16 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2