Catalog No. : DBB1
Description: DUAL BOX/COVER BRACKET
UPC: 785991046250
Pre-Fabricated Dual-Box Bracket, Accommodates 2 Outlet Boxes 4 Inches or 4-11/16 Inches, Galvanized Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Built-in far side support, stabilizes box and bracket assembly to easy installation and eliminate the need to purchase and install extra components. |
|
Application |
Ideal for installing power and low voltage in separate stud cavities. |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |
Documents/Support Tools
|
Sales Drawing |