Alternate Catalog No. : DB 404 ST
Catalog No. : DB404ST
Description: ANTIROT HOTLINE STIRRUPS 3/0-4/0
UPC: 783786717187
- For Aluminum, AAC and ACSR Conductors
- Can be Pre-Loaded into a Hot-Stick Installing Tool, Hooked Over the Line and Compressed
- Connector is Made of Aluminum, and Factory-Installed Bail is Tin-Plated Solid Copper for High Conductivity and Corrosion Resistance
- Diamond Knurling at Tap Connections and in the Hot-Line Clamping Area Improve Both Mechanical and Electrical Performance
- Connectors Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- All Connectors Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
For Aluminum, AAAC and ACSR Conductors. Oxide Inhibiting Compound. |
|
Application |
Protect Conductors from Arc and Mechanical Damage where Hot Line Clamps are Used. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 to 4/0 ACSR AWG , 3/0 to 4/0 STR AWG |
|
Number Of Conductors |
1 |
|
Material |
Aluminum Connector, Copper Bail |
|
Finish |
Tin Plated Bail |
|
Insulation |
None |
|
Temperature Rating |
90 C |
|
Environmental Conditions |
Outdoor Use. |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall width 12 inches, Bail Depth 2-3/4 inch x 4-1/2 inch length, bail #2 |
Documents/Support Tools
|
SDS |