Catalog No. : DAS-250
Description: CBL TIE HD LADDER INSTALL TOOL .3 W
UPC: 786210350103
- Tensioning tool with side cutters.
- Cable Tie installation.
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
Tensioning tool with side cutters. |
|
Application |
Cable Tie installation |
Specifications
|
Handle Type |
Palm Grip |
|
Cable Tie Material |
Stainless Steel |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.311 in , 7.9 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material cable tie |
Stainless steel |
|
Tensioning strength |
Manual |
|
Material tool |
Metal |
|
Property |
Automatic cut off |
|
MIL specified |
N |