text.skipToContent text.skipToNavigation

Catalog No. : DALB-7-CG

Description:  21/2 DPAK BODY W/ COV & GASKET

UPC: 42269004382

2-1/2 inch Threaded D-Pak Die Cast Aluminum Conduit Body-Back Opening, Cover & Gasket. For use with Rigid/IMC Conduit.
View More View Less
For more info visit:  electrification.us.abb.com
  • Combination packaging of conduit body, cover and gasket reduces handling and inventory costs
  • Expanded line covers hub sizes from 1/2 inch to 4 inch
  • See-through wrapper provides instant identification and protects product on the job site.
  • Red Dot quality in durable, die-cast aluminum construction made to endure the elements.
  • Spacious, accessible wiring chamber provides a convenient location to pull conductors and make splices.
  • For use with rigid/IMC conduit
  • Threaded conduit bodies maintain a weather resistant conduit system when used with covers and gaskets.

Descriptors

Category

Electrical conduit fitting body

Special Features

Combination Packaging of Conduit Body, Cover and Gasket Reduces Handling and Inventory Costs

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Standard

UL E28688

Dimensions

Hub Size

2-1/2 in

ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Metal

Material quality

Aluminium

Documents/Support Tools

Sales Drawing

Click here

Click here