Catalog No. : DAEEB422
Description: EXTERNAL ELBOW 4W NS
UPC: 078317502399
GE style LTG™ busway is a modular, lightweight, ruggedized power distribution system. Plug-ins can be installed anywhere along the bus run.
Light weight allows for lower installed cost that wire and conduit.
Continuous Plug-in Availability means that plugs can be inserted at any location along the run.
Flexible Design including a full complement of fitting and accessories makes LTG adaptable to any plant layout or building contour.
Roll-in Strength Beam allows for "roll-in" installation method which reduces installation labor by up to 50% with hangers required only every 16 ft.
Wide Variety of Plugs - Both fusible and circuit breaker types for application flexibility.
Reusable and Relocatable - If relocation becomes necessary, virtually all parts can be disassembled and reinstalled.
DC Applications
Light weight allows for lower installed cost that wire and conduit.
Continuous Plug-in Availability means that plugs can be inserted at any location along the run.
Flexible Design including a full complement of fitting and accessories makes LTG adaptable to any plant layout or building contour.
Roll-in Strength Beam allows for "roll-in" installation method which reduces installation labor by up to 50% with hangers required only every 16 ft.
Wide Variety of Plugs - Both fusible and circuit breaker types for application flexibility.
Reusable and Relocatable - If relocation becomes necessary, virtually all parts can be disassembled and reinstalled.
DC Applications
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lighting |
|
GO Schedule |
117 |
Specifications
|
Class Selection |
LTG Busway |
|
Service |
3P4W |
|
Material |
Copper |
|
Amperage |
50 A |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.