Catalog No. : D8-PS-D
Description: NON-INS PRL SPLICE, 8, CMA 13,100-2
UPC: 786210890760
- Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands.
- Feature an intelligent constructable part number for quick identification of the wire range.
- Application Tools: ERG4005, WT115A, TBM8750M1, TBM8750BSCR
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands. Feature an intelligent constructable part number for quick identification of the wire range. |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Metallic |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |
|
Type of connection |
End connector |
Documents/Support Tools
|
Sales Drawing |