Catalog No. : D2IH3-1
Description: SHRNK-WRP 2 GNG 3 HOLE 1/2inch BX
UPC: 42269810280
Two Gang Universal Weatherproof Box, 31 Cubic Inches, Hub Size 1/2 Inch, Silver, Aluminum, 3 Outlets, Top, Bottom, and Back One Each, Pack of 6
View More
View Less
For more info visit:
electrification.us.abb.com
- Die Cast construction and industrial design combine to produce a rugged protective enclosure for devices.
- Clean cover edges provide good gasket sealing.
- Precision cast and machined surfaces permit safer wire pulling.
- Clear UL and cubic content markings speed approval by inspectors
- Convenient mounting lugs for a variety of mounting methods
- Securely fastened mounting plates reduce costly call backs
Descriptors
|
Category |
Weatherproof boxes |
|
Special Features |
Clean cover edges help provide good gasket sealing |
|
Application |
Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Aluminum Alloy |
|
Color |
Silver |
|
Cubic Capacity |
31 cu. in. |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |