Alternate Catalog No. : D 255
Catalog No. : D255
Description: CONCRETE INSERTS
UPC: 785991768879
Concrete Insert, Total Length 3-3/4 Inches, Width 3-11/32 Inches, Depth 1-5/8 Inches, Steel, For 1/4 Inch - 7/8 Inch Hanger Rod and 1/4 Inch - 1/2 Inch Pipe
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel channels |
|
Special Features |
An insert with a knockout saves covering the slot or covering the opening. |
|
Application |
Accommodates hanger rod sizes from 1/4 in. through 7/8 in. by means of a B-914 insert nut. |
Specifications
|
Finish |
Galv-Krom/Standard |
|
Color |
Gray |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683000 | 468105 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |