Catalog No. : D210HDGC
Description: FITTING FOR 1IN CHANNEL
UPC: 786210104867
Made or assembled in Canada.
Support, U Shape, Length 5-3/8 Inches, Depth 1 Inch, Holes 1 Inch on 1-7/8 Inch Centers, Hot-Dip Galvanized Steel, For D Series Channels
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-3/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |