text.skipToContent text.skipToNavigation

Catalog No. : D16842

Description:  REPL REC. ASSY FOR ERSFH8414

UPC: 708917315018

Receptacle Assembly with Flip Cap - Rating 60A/480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A