text.skipToContent text.skipToNavigation

Catalog No. : D16419

Description:  INTERLOCK RCPT 60A 600VA

UPC: 708917139218

Interlocked Receptacle, 60Amp, 3 Wire 4 Pole, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll