Catalog No. : D120010HDGC
Description: CHNL 12GA 1X1-5/8 10FT HDG STL
UPC: 786210562391
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Steel channels |
|
Special Features |
Load ratings as shown have a safety factor of 3 in 3000 lb. hard rock concrete |
|
Application |
For casting into concrete walls, floors or ceilings to provide for attachment anywhere along the continuous slot. |
Specifications
|
Gauge |
12 Gauge |
|
Finish |
Hot Dipped Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
|
Width |
1-5/8 in |
|
Depth |
1 in |
|
Length |
120 inch |
|
Width |
1.625 inch |
|
Height |
1 inch |
|
Profile shape |
U-profile |
|
Type of perforation |
None |
|
With toothing |
N |
|
Snap-off |
N |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Hot-dip galvanized |
|
Colour |
None |