Catalog No. : D10731UF
Description: NONINSUL 8/8AN 3/8 BOLTHOLE 45DEGRE
UPC: 786209942685
Non-Insulated Tubular Ring Terminal with 45 Degree Bend, Length 1.28 Inches, Width .56 Inches, Bolt Hole 3/8 Inch, Wire Range 8/8AN, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
8/8AN |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Connecting angle |
45° |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
Other |