text.skipToContent text.skipToNavigation

Catalog No. : D10731SP

Description:  NON INS TUB RING TERM 8,3/8 BOLT SP

UPC: 786209334787

Non-Insulated Tubular Ring Terminal, Length 1.28 Inches, Width .56 Inches, Bolt Hole 3/8 Inch, Wire Range 8/8AN, Copper, Silver Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Color

Silver

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

8/8AN

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Other

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here