Catalog No. : D10731NP
Description: NON INSUL TUB RING 8AWG 3/8BOLT/NP
UPC: 786209980533
Non-Insulated Tubular Ring Terminal, Length 1.28 Inches, Width .56 Inches, Bolt Hole 3/8 Inch, Wire Range 8/8AN, Copper, Nickel Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
8/8AN |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Number of mounting holes |
1 |
|
AWG size |
Other |