Catalog No. : CZ209
Description: Z-SHAPE FTG 1.875X1.625X3.25 STL
UPC: 616013260852
Support, Z Shape, Base Length 1-7/8 Inch, Height 3-1/4 Inch, Width 1-5/8 Inch, Hole Diameter 1 Inch, Steel, For A Series Channel Back to Back
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Number Of Holes |
3 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
3-1/4 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Z-element |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |