Catalog No. : CY12-25L
Description: 3X2X3 1/2 DEV BX 1/2 KO WE
UPC: 785991054286
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
|
Application |
For use with conduit |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
18 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3 Inches Height x 2 Inches Width x 3-1/2 inches depth |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
50.8 mm |