text.skipToContent text.skipToNavigation

Catalog No. : CXWV

Description:  SWBX,18C,GNGBLE, NMCLMP NMCBL CVBRK

UPC: 785991107258

Made or assembled in Canada.

Gangable Switch Box, 18 Cubic Inches, 3 Inches Long x 2 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Non-Metallic Cable Clamps (C-5) and CV Bracket 7/8 Inches, For use with Non-Metallic Sheathed Cable
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For use with non-metallic sheathed cable

Specifications

Material

Steel

Color

Silver

Cubic Capacity

18 cu in

Number Of Outlet

1

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

3 Inches Height x 2 Inches Width x 3-1/2 inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Documents/Support Tools

Sales Drawing

Click here