Catalog No. : CXWOWP
Description: CXWOW SWITCH BOX C/W GRND PIGTAIL
UPC: 785991026948
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Specialty electrical boxes |
|
Application |
For cable with non-metallic sheath |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Gray |
|
Cable Entry |
Knockouts |
|
Cubic Capacity |
18 cu in |
Classifications
|
Brand Name |
Efab |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3 Inches Height x 2 Inches Width x 3-1/2 inches depth |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Vertical |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
50.8 mm |
Documents/Support Tools
|
Sales Drawing |