Catalog No. : CX118-081EG
Description: 1-PIECE COND CLP EMT1/2IN RGD 3/8IN
UPC: 786210717968
Made or assembled in Canada.
Clamp, One Piece Conduit, EMT Conduit Size 1/2 Inch, Rigid Conduit Size 3/8 Inch, without Saddle
View More
View Less
For more info visit:
electrification.us.abb.com
- One piece installation, no screws or bolts to drop.
- Heavy duty construction with a bright zinc finish.
- Requires only a screwdriver for Installation
Descriptors
|
Category |
Beam clamps |
|
Special Features |
One piece installation, no screws or bolts to drop |
|
Application |
For use with EMT and Rigid conduit or pipe |
Specifications
|
Material |
Steel |
|
Finish |
Electro-Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/2 Inch |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Rotatable |
N |