Alternate Catalog No. : CWV 1/2
Catalog No. : CWV1/2
Description: SWTCH BOX,14CU,GNGBLE, 1/2KO STL
UPC: 785991106404
Made or assembled in Canada.
Gangable Switch Box, 14 Cubic Inches, 3 Inches Long x 2 Inches Wide x 2-3/4 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Ears Flush for Old Work and CV Bracket Recessed 7/8 Inches, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
Category |
Switch box |
Application |
For use with conduit |
Specifications
Material |
Steel |
Color |
Silver |
Cubic Capacity |
14 cu in |
Number Of Outlet |
1 |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
3 Inches Height x 2 Inches Width x 2-3/4 inches depth |
Documents/Support Tools
Sales Drawing |