Catalog No. : CWPDR
Description:
UPC:
1 Gang Device Box Cover, Die Cast Aluminum, Duplex Receptacle Cover with 2 Spring Doors Horizontal, Device Mount, Raintight When Used with Appropriate Box, Gasket and Screws Included with Cover
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical box covers |
Special Features |
Clean Cover Edges Provide Good Gasket Sealing |
Application |
For Use with Rigid/IMC Conduits |
Specifications
Material |
Aluminum Die Cast |
Number Of Outlet |
1 |
Classifications
Brand Name |
T&B Rigid Fittings |
Standard |
UL E28688, CSA |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
Shape |
Rectangular |
Type of fastening |
Screwing |
Model |
Cover with socket outlet |
Colour |
Grey |
With connection cable |
N |