text.skipToContent text.skipToNavigation

Catalog No. : CWLE1/2-25

Description:  3 X 2 SWBX -2 3/4 DP GNGBLE

UPC: 785991105957

Made or assembled in Canada.

Gangable Switch Box, 14 Cubic Inches, 3 Inches Long x 2 Inches Wide x 2-3/4 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For use with conduit

Specifications

Material

Steel

Color

Silver

Cubic Capacity

14 cu in

Number Of Outlet

1

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-3/4 inches depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Documents/Support Tools

Sales Drawing

Click here