text.skipToContent text.skipToNavigation

Catalog No. : CW3/4-25

Description:  SWITCH BOX - STEEL

UPC: 785991105353

Made or assembled in Canada.

Gangable Switch Box, 14 Cubic Inches, 3 Inches Long x 2 Inches Wide x 2-3/4 Inches Deep, 3/4 Inch Knockouts, Pre-Galvanized Steel, Ears Flush for Old Work, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For use with conduit

Specifications

Material

Steel

Color

Silver

Cubic Capacity

14 cu in

Number Of Outlet

1

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

3 Inches Height x 2 Inches Width x 2-3/4 inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Documents/Support Tools

Sales Drawing

Click here