text.skipToContent text.skipToNavigation

Alternate Catalog No. : CVC 5

Catalog No. : CVC5

Description:  PIPE/CONDUIT SEAL SIZE 5

UPC: 783786716678

Flood-Seal Pipe/Conduit Seals, pipe size 5, decimal range 1.250-2.00, outside body - length 3-7/16 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Vents 5 inch and Seals 6 inch Pipes, 3 Outlets for O.D. Cables Ranges 1-1/4 to 2 in

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

6-11/16 in

Size

Base Length 3-7/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant