text.skipToContent text.skipToNavigation

Alternate Catalog No. : CVC 3

Catalog No. : CVC3

Description:  PIPE/CONDUIT SEAL SIZE 3

UPC: 783786716654

Flood-Seal Pipe/Conduit Seals, pipe size 3, decimal range (all 3 outlets) 1.093 to 1.562 in, outside body - length 2-11/16 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Vents 3 inch and Seals 4 inch Pipes, 3 Outlets for Decimal Ranges 1-3/32 to 1-9/16 in

Application

Ideal for the installation or replacement of cables

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

4-17/32 in

Size

Base Length 2-11/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant