Alternate Catalog No. : CVB 7015 K
Catalog No. : CVB7015K
Description: AL INS PED CONN KIT
UPC: 783786716647
Aluminum Pedestal Connector Kit. Single Row. Consists of (2) Clear PVC Encapsulated #6 to 500 kcmil Bars and (1) Bare #12 to 350 kcmil Bar. Two Insulated Bars - Length 6-21/32 inch, 6 Outlets. Includes (12) 3/4-16 x 15/16 inch Tin Plated Aluminum Screws with Clear PVC Coating and (12) Orange Caps. Bare Bar - Length 6 inch, Outlets 6. Includes 5/8-18 UNF-2A x 15/16 inch Tin Plated Aluminum Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Two Insulated Bars and One Bar Bar, Hardware included |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare and PVC Coated |
|
Insulation |
yes |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#6 to 500 kcmil AWG , #12 to 350 kcmil AWG |