Alternate Catalog No. : CVB 6 C
Catalog No. : CVB6C
Description: AL INS PED CONN NO12-350 6 COND
UPC: 783786716623
Aluminum Insulated Pedestal Connector with Clear PVC Boot, Wire Size #12 - 350 kcmil, Aluminum and Copper, Six Conductors, Includes (6) Tin Plated Aluminum 5/8-18 x 15/16 inch Set Screws, and (1) Clear PVC Cap. Connector Length 6-17/64 inch. Boot Width 2-21/32 inch. Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Clear PVC Boot, Six Set Screws |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Boot |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#12 to 350 kcmil |
Documents/Support Tools
|
SDS |