text.skipToContent text.skipToNavigation

Alternate Catalog No. : CVB 4 C

Catalog No. : CVB4C

Description:  ALUM SETSCREW CONN 12-350 MCM COVER

UPC: 783786716593

Aluminum Set Screw Connector, 12-350 MCM, 3.938 Long X 1.250 High X .875 Wide With PVC Cover
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here