Alternate Catalog No. : CVB 2 M
Catalog No. : CVB2M
Description: AL INS PED CONN NO12-350 2 COND
UPC: 783786716579
Aluminum Insulated Pedestal Connector, Clear PVC Coating, Wire Size #12 - 350 kcmil, Aluminum and Copper, Two Conductors, Includes (2) Red Caps and (2) Tin Plated Aluminum 11/16-16 x 15/16 inch Screws. Connector Size 1 x 1-3/8 x 2 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Includes Caps and Screws |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Insulation |
Yes - Clear PVC Coating |
|
Mounting |
Pedestal |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#12 to 350 kcmil |