Catalog No. : CV1085
Description: 10X8X5 N12/4X JIC SCR CLR CVR ENCL
UPC: 34481103103
Circuit Safe Polycarbonate JIC Enclosure Assembly with Screw-On Clear Cover, Internal Dimensions 10 Inches x 8 Inches x 5.45 Inches, External Dimensions 10.50 Inches x 8.5 Inches x 6.69 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Non-metallic mounting feet with all mounting hardware included. |
|
Application |
Instrument case |
Specifications
|
Material |
Polycarbonate |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |
|
Width |
8 inch |
|
Height |
10 inch |
|
Depth |
5 inch |
Documents/Support Tools
|
Sales Drawing |