Catalog No. : CV1000
Description: 600A SHEARBOLT CONN VISE - 15-40MM
UPC: 75114348027
600 Amp Shearbolt Connector Vise - 15-40MM, Used to hold the Connector Securely in Place during the Shearing Process. Hand Tool. Length 220 mm, Weight 380 g. 2-Color Multilayered Insulation.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
600 Amps |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | Out of scope of RoHS |