Catalog No. : CV-5
Description: DIE CAST COVER FOR 2 INCH BODY
UPC: 42269400306
2 inch Die Cast Aluminum Cover
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with Series A & B conduit body
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Conduit Body Covers & Gaskets-Series A & B |
|
Application |
For Use with Series A & B Conduit Body |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E28688, CSA |
Dimensions
|
Hub Size |
2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 1078336 | N/A | 1078336_2000-09-20 | N/A |
| UL | E28688 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |