text.skipToContent text.skipToNavigation

Catalog No. : CULL4-14TP

Description:  LAY IN LUG 14 - 4 AWG TIN PLATED

UPC: 783786677153

Copper Lay-In Lug, Wire Range #14 - #4 AWG, Stud Size 0.22 Inch, Height 0.78 Inch, Width 0.38 Inch, Length 1.07 Inches, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ideal for swimming pool grounding applications. Carries "DB" marking for direct burial.
  • Open-faced design enables installer to quickly lay-in grounding conductor as jumper to multiple conduits with no break in ground conductor.

Descriptors

Category

Grounding devices or assemblies

Special Features

Ideal for swimming pool grounding applications. Carries "DB" marking for direct burial.

Specifications

Conductor Material

Copper

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A 2276702_2010-02-18 N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Sales Drawing

Click here