Catalog No. : CULL4-14
Description: COPPER LAY IN LUG No14 TO No4 AWG
UPC: 783786499724
Copper Lay-In Lug, Wire Range #14 - #4 AWG, Stud Size 0.22 Inch, Height 0.78 Inch, Width 0.38 Inch, Length 1.07 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
- Ideal for swimming pool grounding applications. Carries "DB" marking for direct burial.
- Open-faced design enables installer to quickly lay-in grounding conductor as jumper to multiple conduits with no break in ground conductor.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Ideal for swimming pool grounding applications. Carries "DB" marking for direct burial. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | 2276702_2010-02-18 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |