text.skipToContent text.skipToNavigation

Alternate Catalog No. : CUL 58

Catalog No. : CUL58

Description:  5/8-11 THREADED PIN, BENT 90 DEG

UPC: 783786716562

5/8-11 UNC-2A Threaded Pin, Copper Rod with 90 Degree Bend - with One Threaded End, Non Threaded Length before Bend 3.5 inch x 5/8 inch Diameter, Threaded End 2.875 inch with Threads on last 1-41/64 inch, Thread is 5/8-11 UNC-2A.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded pins

Specifications

Material

Copper

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Width

5/8 in