text.skipToContent text.skipToNavigation

Catalog No. : CU300

Description:  CU TP SPLICE LONG BRL 300 WHT

UPC: 783786130863

Type CU Copper Splice, Long Barrel, 3-1/2 Inch Length, Max 35kV, Wire Size 300 kcmil, Tin Plated, Die Color Code White
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of high-conductivity seamless copper tubing. Tin plated for corrosion resistance.
  • Specifically chamfered barrel for ease of installation.
  • Color-coded for matching die identification.

Descriptors

Category

Wire or cable compression splice

Special Features

Made of high-conductivity seamless copper tubing. Tin plated for corrosion resistance.

Application

For use on aluminum conductors

Specifications

Material

Copper

Finish

Tin Plated

Color

White

Voltage Rating

35 kV

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

300-300

Sleeve form

Long

Material

Copper

Surface protection

Tinned

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector

Documents/Support Tools

Sales Drawing

Click here