Catalog No. : CU10
Description: CU TP SPLICE LONG BRL 1/0STR PNK
UPC: 783786132195
- Made of high-conductivity seamless copper tubing. Tin plated for corrosion resistance.
- Specifically chamfered barrel for ease of installation.
- Color-coded for matching die identification.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Made of high-conductivity seamless copper tubing. Tin plated for corrosion resistance. |
|
Application |
For use on aluminum conductors |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Pink |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Sleeve form |
Long |
|
Useful for stranded conductors |
Y |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |
Documents/Support Tools
|
Sales Drawing |