Alternate Catalog No. : CTSC 9029
Catalog No. : CTSC9029
Description: TRAPS SPACE ADAPT FOR FUSE
UPC: 783786672721
Traps Space Adapter Plate for Fuse, Tin-Plated Copper, .25 inch thick x 2 inch Wide X 6.75 inch Long (Before Bending at Center for 115 Degrees). One Row of four .563 inch Diameter Holes.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
115 Degree Bend, 4 Hole - Single Row |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
.25 inch thick x 2 inch Wide X 6.75 inch Long (Before Bending at Center for 115 Degrees) |