Alternate Catalog No. : CTSC 8 V1
Catalog No. : CTSC8V1
Description: TPCU TFR SPAD ADAPTR 8HOLE 1/2BOLT
UPC: 783786716531
Copper Transformer Spade Adapter- CTSC series, bolt holes 8, spade thickness 1/4 inch, Tin Plated Copper Transformer Spade Adapter. .25 inch thick x 4 inch wide x 6.75 inch long. .562 inch diameter holes.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
8 Hole Pad |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
.25 inch thick x 4 inch wide x 6.75 inch long. |