Alternate Catalog No. : CTSC 8854
Catalog No. : CTSC8854
Description: COPPER TRANS ADAPTER
UPC: 783786046317
Tin Plated Copper Transformer Spade Adapter, .25 inch thick x 3 inch wide x 8.25 inch long. (8) Holes .515 inch Diameter. Two Rows of 4 holes.
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
8 Hole Pad, .515 inch Diameter |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
.25 inch thick x 3 inch wide x 8.25 inch long. |