Alternate Catalog No. : CTSC 8223
Catalog No. : CTSC8223
Description: NEMA TFR Spade Adapt 90Deg 12Holes
UPC: 783786716548
Nema Transformer Spade Adapter, Copper, S-Shaped Bar - Bent with (2) 90 Degree Pad Configuration, Pad A - Total of 2 Holes, Pad B Total of 8 Holes (2) rows of 4 holes - for Total of 10 Holes all which are .562 inch Diameter, 6.50 inch wide X 6.75 long X .250 Thick
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
2 Pads, 2-Hole Pad and 8-Hole Pad, S-Shaped |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.50 inch wide X 6.75 long X .250 Thick |