Alternate Catalog No. : CTSC 8035
Catalog No. : CTSC8035
Description: TRANS ADAPTER BAR
UPC: 783786049226
Copper Transformer Spade Adapter, Connector Bar, 4-Hole pad arrangement on one end - other end has 2 long Slotted holes. Pad is Tin-Plated Copper .375 inch thick x 4 inch wide x 14.5 inch long. Slots are 8.75 inch long and the (4) Holes are .562 inch Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
4 Hole Pad wit 2 Long Slots |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
.375 inch thick x 4 inch wide x 14.5 inch long |