Alternate Catalog No. : CTSC 6
Catalog No. : CTSC6
Description: COPPER ADAPTER 6 HOLE PLATE
UPC: 783786083978
NEMA Transformer Spade Adapters - CTSC series, bolt holes 6, spade thickness 1/4 inch, Tin Plated Copper Transformer Spade Adapter. .25 inch thick x 3 inch wide x 4.75 inch long. .562 inch diameter holes
View More
View Less
For more info visit:
electrification.us.abb.com
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
6 Hole Pad |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
.25 inch thick x 3 inch wide x 4.75 inch long. |